USB C to DisplayPort Cable Assembly, 3M

Item # VPA00001-3M
Availability
85
Price Table
Quantity Price
1 - 24 $70.99
25 - 49 $67.44
50 - 99 $63.89
100 + Call Us
Add to Cart

Description

L-com's VPA00001-3M USB C to DP cable assembly in 3 meter length ships same day and is a cost effective way to connect a video signal. Our 3 meter USB C to DisplayPort cable assembly will connect a video signal from an existing source to a monitor or display without upgrading to a new monitor. The VPA00001-3M utilizes a USB C connector, which is common on numerous devices allowing a signal to be sent to a monitor using a DP (Standard DisplayPort) connector. In addition, our VPA00001 cables at L-com are made of the highest quality construction including fully molded connectors, durable connector hoods and black PVC jackets.

Features
  • Convert USB C to DisplayPort Out
  • Nickel-plated contacts
  • Smaller connector footprint than DVI and VGA
  • Supports HDCP (High-Definition Content Protection)
  • Used to transfer Audio and Video to DisplayPort enabled PCs and monitors
Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Device


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov