High Temperature Dual Circuit Vertical Limit Switch, Adjustable Roller Lever, Rated for 10A @250 VAC

SKU LIMSW-5108HT
QTY available 45
Quantity Price
1 + $147.99
Price $147.99

All Prices are in US Dollars and do not include duties



The L-com LIMSW-5108HT dual circuit vertical limit switch is electromechanical device operated by physical force via a adjustable roller lever. This high temperature limit switch can be employed in industrial automation to limit the travel of tooling or machinery as well as for object detection and part counting. Applications include material handling, OEM machine builders, food and beverage packaging, conveyer systems, machining, automotive manufacturing, and warehouse automation.

This limit switch has a strong aluminum IEC type body that is IP65 rated, protecting the internal switching mechanism from external forces, debris, moisture, and other contamination. Our switch has a 10A at 250 VAC rating, operates between speeds of 1mm - 2 m/s, and can withstand temperatures of up to 350 degrees C. We provide limit switches for use in process automation industries, safety interlock applications in gates, doors, and valve positions on pipelines.

The L-com LIMSW-5108HT dual circuit vertical limit switch has 1NO + 1NC contact and is suitable for position indication on dampers, hoods, and other air handling equipment (HVAC). This switch has a long mechanical life of up to 15million cycles.

L-com has one of the largest in-stock selections of vertical limit switches with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect high temperature vertical limit switch as per your requirements.


Features
  • High temperature resistance up to 350°
  • Aluminum alloy housing with high mechanical strength
  • Over position alarm
  • Contact detection
  • Compact design

Application
  • Material handling
  • OEM machine builders
  • Food and beverage packaging
  • Conveyer systems
  • Machining
  • Automotive manufacturing
  • Warehouse automation.


Documents and Resources