Hospital Grade Extension Cord, HGN5-15P to N5-15R, 13 amp, 15 FT

Item # PPA00036-15F
Availability
288
Price Table
Quantity Price
1 - 24 $35.39
25 - 49 $33.62
50 - 99 $31.85
100 + Call Us
Add to Cart

Description

L-Com's hospital grade extension cord PPA00036-15F is in stock and ready to ship same day. Our 15 foot HGN5-15 to N5-15R are perfect for medical applications where the user needs to extend a power connection to a medical device. These 13 amp 15 FT extension cord series includes one hospital grade NEMA 5-15 plug and one standard NEMA 5-15 receptacle.

The L-Com's PPA00036-15F is a 15 foot power cord, built from 16 AWG conductors rated for 13 amps. Our 13 amp 6 feet power cords maximizes organization and efficiency while preventing interference. These 15 foot 125 volt rating cord sets have solid pins, larger plug bodies which virtually eliminate the risk of wire to outer contour shock, and withstand greater pull forces.

Our PPA00036-15F extension cord datasheet with specifications and precise CAD drawing with dimensions is located on this 15 foot hospital grade electrical power extension cord page. The 16 AWG black 15 FT power cord have Standard design/grade type. In the 13 amp 15 feet extension cord it is essential to have the right length power cord in your data center. Contact the technical experts at L-com for hospital grade extension cord PPA00036-15F 13 amp 15 FT and make your purchase online today.

Features
  • 13 Amp 125 Volt Rating
  • 16 AWG Conductors
  • HGN5-15P to N5-15R
  • Hospital Grade Plug
Application
  • Powered Devices
  • Medical Devices
  • Medical Power Applications
  • Power Extension


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov