To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

180° Reverse IEEE-488 Adapter, Female / Female

This unique adapter provides maximum benefit when extending GPIB cables. Typically when an attempt is made to mate and extend two cables, the cables go in the same direction requiring a harsh bend to be made. This adapter will properly orient the two cables to be in line. Connectors are female to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Cast aluminum housing provides durability
  • Connectors are female to female; mating hardware is M3.5 x 0.6 threaded
  • Reverse entry allows cables to exit in opposite directions for easy extension
  • UL94V-0 rated connector insulator satisfies flammability requirements
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

SKU CIB24XFR
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov