To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Deluxe IEEE-488 Cable, 3.0m

Supreme performance combined with rugged durability make this cable series a great value. Featuring an outer braid shield plus two foil shields, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique backshell design with overlapping seams coupled with a crimp ferrule strain relief results in both protection against leakage and provides enhanced mechanical strength. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.

Features
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Cable exceeds IEEE-488 standards for connecting peripherals where EMI is an issue
  • Aluminum nickel-plated shells with overlapping seams are corrosion resistant and inherently immune to EMI leakage
  • Color: Gray
  • Superior crimped ferrule strain relief prevents unsightly separation common with other cables
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

SKU CIF24-3M
QTY available 71
Quantity Price
1 - 9 $243.99
10 - 24 $234.23
25 - 99 $224.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $243.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov