Female IEEE-488 Connector, Solder Lug Terminals

SKU CIB24S
QTY available 393
Quantity Price
1 - 24 $20.59
25 - 49 $18.53
50 - 99 $16.47
100 + Call Us
Price $20.59

All Prices are in US Dollars and do not include duties



These hard to find connectors are ideal for replacement use or for the "do it yourself" user. Choose from solder cup, straight PCB, or right angle PCB style female connectors. Supplied with required female mating hardware and mates with any male GPIB connector. Contacts are gold plated, connector insulator is UL94V-0 rated. Will ship immediately if in stock.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Features Solder Lug Terminals
  • Mates with any GPIB male connector
  • Standard M3.5 x 0.6 female screwlocks provide tight connection when mated to male thumbscrews
  • UL94V-0 rated connector insulator satisfies flammability requirements

Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.