To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IEEE-488 In-Line Male Connector Kit

This unique kit allows the user to assemble their own in-line connectors. Includes solder style male connector, cast aluminum housing, thumbscrews and cable clamp. L-com will apply these to your cable with modest minimum requirements.

Features
  • "Do it yourself" in-line GPIB male connector kit
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Solder type connector for easy installation
  • Cast aluminum backshell provides durability
  • Ideal for retrofitting defective cables
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

SKU CB24SM
QTY available 145
Quantity Price
1 - 24 $27.19
25 - 49 $24.47
50 - 99 $21.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov