To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IEEE-488 Shielded Cover, Mates Female GPIB Connectors

These covers are perfect for protecting unused ports, cables or any expensive equipment from physical damage, dirt, and dust. Unlike plastic covers, these metal constructed covers maintain protection against EMI/RFI. CIB24C (silver) and CIB24CB (black) cover female connectors, CIB24CM (silver) covers male connectors. In stock and ready to ship.

Features
  • Color: Silver
  • Covers GPIB male or female connectors
  • Mating hardware provides positive attachment to mating connectors
  • Metal construction maintains protection against EMI/RFI
  • Protects unused ports from damage, dirt and dust
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

SKU CIB24C
QTY available 503
Quantity Price
1 - 24 $20.39
25 - 49 $18.35
50 - 99 $16.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov