To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Level Transmitter, 0-50mH2O/OIL 4-20mA out, 11-28V, Stainless 304, 55m Polyethylene

LT989W-50M55V1E22 is a highly stable, reliable and fully sealed submersible level transmitter. LT989W-50M55V1E22 level transmitter comes in a compact size, and is lightweight and stable. It can be used to measure liquid levels for many applications in metallurgy, mining, chemicals, water supply and waste management.

Features
  • Long-term stability ±20mmH2O/year
  • Stainless Steel
  • Isolated construction, enable to measure various media
  • Level range: 0-50mH2O/OIL
  • Sensor housing IP68
Application
  • Industrial process control
  • Chemical industries
  • Liquid level measurement
  • Mining
  • Water and Waste Management

SKU LT989W-50M55V1E22
QTY available 2
Quantity Price
1 - 4 $550.00
5 - 9 $528.00
10 - 24 $506.00
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $550.00

Key Specifications

Key Specifications