Pressure Sensor, 0-10MPa, Sealed Gauge, Compensated, with cap 16.8mm diameter

Item # PS783-I15SL1
Availability
3
Price Table
Quantity Price
1 - 24 $33.69
25 - 49 $32.34
50 - 99 $31.33
100 + Call Us
Add to Cart

Description

PS783-I15SL1 is a highly stable and reliable piezo-resistive pressure sensor with wide temperature compensation and zero correction. Optimized for middle to high pressures, the PS783-I15SL1 contains a highly stable silicon die, stainless steel 316L housing with diameter 12.6 mm. The measured pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.

Features
  • 12.6mm compact size
  • Isolated construction, enable to measure various fluid media
  • Long-term stability ±0.1%FS/year
  • Pressure range: 0-10MPa
  • Wide temperature compensation range
Application
  • Aviation and navigation systems
  • Cooling equipment and air conditioning systems
  • Industrial process control
  • Level measurements
  • Gas and liquid pressure measurements


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov