To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Pressure Transmitter, 0-30psi, 0.5-4.5V out, 5V, Stainless 316L, NPT1/2 M, DIN 43650, Plug, Gauge

PT989-30PV6K22B1C10G is a highly stable and reliable pressure transmitter with span and zero correction. PT989-30PV6K22B1C10G pressure transmitter comes in a compact size, and is lightweight and stable. It can be used to measure pressure levels for many applications in metallurgy, mining, chemicals, water supply and waste management.

Features
  • Pressure range: 0-30psi
  • Isolated construction, enable to measure various media
  • Short Protection
  • Reverse polarity protection
  • Long-term stability ±0.3%FS/year
Application
  • Industrial process control
  • Gas, liquid pressure measurement
  • Gasoline, petroleum and chemical industries
  • Water management

SKU PT989-30PV6K22B1C10G
QTY available 3
Quantity Price
1 - 9 $88.72
10 - 24 $85.17
25 - 99 $81.62
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $88.72

Key Specifications

Key Specifications