To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-Com Electro Zinc Plated Wire Mesh Cable Tray Corner Bar 4pk

Item # LC-CSB
Availability
Call Us
07/01/2024 * Up to 15
Call Us * Over 15
*Estimated Availability
Price Table
Quantity Price
1 - 24 $20.23
25 - 49 $19.22
50 - 99 $18.21
100 + Call Us
Add to Cart

Description

The L-com LC-CSB electro zinc plated corner bar is capable of delivering delivering high durability, versatility, and functionality. The electro zinc plated finish protects this corner bar from weather and chemical corrosion, making them suitable for use in almost any industrial and commercial application. This steel corner bar design is available with many accessories to help fit your installation needs.

L-com’s LC-CSB corner bar is made from steel and is available in silver. It has passed the industry-leading 72-hrs continuous salt spray test and is made to work with most cable trays in the market. Suitable for networking industries such as schools, businesses, IT shops, and data centers.

The LC-CSB corner bar is available in 0.75 inch height and 8.94 inch width. This cable tray corner bar is RoHS compliant and is the ideal solution for neatly routing and organizing cables.

This L-com cable tray corner bar is available for same-day shipment worldwide. The silver steel corner bar from L-com is available in a package quantity of 4. Our expert technical support and knowledgeable sales team can get you to the right bolt for the job.


Features
  • Electro Zinc Plated for a professional look
  • Full line of accessories are available to mount on the ceiling
  • Cable Trays bolt together to any custom configuration
  • Stackable Cable Guides available to separate and secure cables in place


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov