L5-20P - L5-20R Lck Power Cord, 20A, 125V, 3 FT

Item # L520P-L520R-20-3F
Availability
169
Price Table
Quantity Price
1 - 24 $13.09
25 - 49 $12.57
50 - 99 $12.17
100 + Call Us
Add to Cart

Description

L-Com’s L5-20P - L5-20R Lck Power Cord L520P-L520R-20-3F is in stock and ready to ship on the same day of order. The 12AWG 3FT black power cord is designed to save space in crowded racks and enclosures. These 3 ft power cords are designed to eliminate space wasting cable slack and cable loops.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the L5-20P - L5-20R Lck Power Cord. The 3 ft power cable carries 20 amps of current along with the heavy 12-gauge wire. This black power cord is a L5-20P - L5-20R Lck Power Cord with 20A, 125V and 3ft. length.

Contact L-Com’s expert technical support for assistance with the power cord and or any power cords. Download our L520P-L520R-20-3F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your L5-20P - L5-20R Lck power cord will be exact to spec.

The power cord L520P-L520R-20-3F from L-Com comes in multiple lengths that provide design flexibility. The 3ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your L5-20P - L5-20R Lck Power Cord L520P-L520R-20-3F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.

Features
  • 20 Amp 125 Volt
  • Black PVC 105°C Jacket
  • 12 AWG Conductors
  • L5-20P to L5-20R
  • Use with high power devices that require heavier guage wires
Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov