LC MM Simplex Fiber Connector for 1.6mm Cable

Item # FOC-LCMMS16
Availability
Call Us
Price Table
Quantity Price
1 - 24 $6.69
25 - 49 $6.42
50 - 99 $6.22
100 + Call Us
Add to Cart

Description

L-com's FOC-LCMMS16 simplex LC multimode connector is desgined for use with 1.6mm jacketed fiber. A white strain relief boot is included as well. The connector body color is tan, designating usage with multimode fiber.

Features
  • LC connector
  • For use with multimode fiber
  • For use with fiber diameter of 1.6mm
Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov