LC Unibody SM Simplex Fiber Connector for 3.0mm Cable with Flex Boot

Item # FOC-LCUSMS30FB
Availability
124
Price Table
Quantity Price
1 - 24 $9.29
25 - 49 $8.92
50 - 99 $8.64
100 + Call Us
Add to Cart

Description

L-com's FOC-LCUSMS30FB is a simplex LC connector for single mode fiber. It features a blue, unibody construction. This space-saving design makes these connectors ideal for in-box cabling. The connector also features a flexible boot, for additional strain relief and installation radius control. This connector is an ideal solution for port-dense deployments. The connector is designed for use with 3.0mm jacketed fiber cable.

Features
  • LC Unibody connector with flex boot
  • For use with single mode fiber
  • For use with fiber diameter of 3.0mm
Application
  • Fiber termination
  • Single mode patch cables
  • Local Area Networks
  • FTTx


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov