Low Loss BNC Male to N Male Cable Assembly using LMR-200-FR Coax, 2 FT with Times Microwave Components

Item # LCCA30251-FT2
Availability
41
Price Table
Quantity Price
1 - 24 $46.59
25 - 49 $44.73
50 - 99 $43.33
100 + Call Us
Add to Cart

Description

L-com's LCCA30251-FT2 is a low loss BNC male to N male cable assembly using LMR-200-FR coax, 2 FT with Times Microwave components and ships same-day. The LMR-200-FR coax of this BNC cable uses the PE dielectric with a VoP of 83%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to N cable assembly has a male to male gender configuration with flexible LMR-200-FR series coax and operates to 5.8 GHz. The double shield of this BNC cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this BNC male to BNC male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30251-FT2 L-com Low Loss BNC Male to N Male Cable Assembly using LMR-200-FR Coax, 2 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov