Low Loss Flexible LMR-195-LLPL Plenum Rated Coax Cable Double Shielded with Orange PVC (FR) Jacket By The Foot

Item # LMR-195-LLPL
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

LMR-195-LLPL coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com Microwave LMR-195-LLPL coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-195-LLPL is constructed with a 0.195 inch diameter and Orange PVC (FR) jacket.

LMR-195-LLPL flexible 50 Ohm coax cable with PVC (FR) jacket is rated for a 8 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com Microwave LMR-195-LLPL coax is constructed with PTFE (LD) dielectric and a maximum operating temperature of 85 degrees C. Times Microwave LMR-195-LLPL coax cable specs for this wire properties can be found on its RF coax cable LMR-195-LLPL datasheet.

LMR-195-LLPL cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-195-LLPL coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.

* LMR™ is a trademark of Times Microwave Systems.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov