To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

MCX Plug Right Angle Connector Crimp/Solder Attachment For RG178

Item # LCCN3034
Availability
Call Us
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Replaced By: LCCN45866

Description

L-com’s MCX plug right angle connector for RG178 coax uses a crimp/solder attachment method. This MCX connector is one of the many RF coaxial connectors in L-com’s product line up and like all our products, they will ship the same day. Our MCX plug right angle connector operates up to a maximum frequency of 6 GHz.&&The specifications and a basic dimensional drawing for LCCN3034 plug right angle MCX connector can be found in this datasheet PDF. L-com’s portfolio of RF and microwave connectors allows users to choose from a large number of options when building assemblies to fit their RF interconnect needs. RF cables can be created to fulfill many interconnect applications ranging from In the Box hookup, test equipment connectivity or as part of a system installation. In addition to an offering of RF connectors and coaxial cable, L-com offers both standard and custom cable assemblies to fit a customer’s specific needs.

Features
  • Designed to industry standard interface dimensions
  • Quality body materials and plating
  • Crimp/solder attachment
  • Operates to 6 Ghz
Application
  • RF Boxes and components
  • RF Test Systems
  • General Purpose RF Interconnect
  • Laboratory applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov