MPO w/ pins to MPO w/ pins, 24 Fiber, Type A, 9/125 SMF OS2, OFNP, 5 Meter

Item # MPMM24SMAP-5
Availability
10
Price Table
Quantity Price
1 - 9 $74.00
10 - 24 $71.04
25 - 99 $68.08
100 + Call Us
Add to Cart

Description

The L-com MPMM24SMAP-5 is a MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Single Mode 9/125 OS2 fiber. The L-com MPMM24SMAP-5 is a 24 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNP Plenum-rated jacket. The L-com MPMM24SMAP-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Male (w/pins)
  • Single Mode 9/125 OS2 Fiber
  • 24 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNP Plenum-rated Jacket
Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov