MPO w/ pins to MPO w/ pins, 24 Fiber, Type B, 62.5/125 OM1 MMF, OFNP, 3 Meter

Item # MPMM24OM1BP-3
Availability
10
Price Table
Quantity Price
1 - 9 $55.43
10 - 24 $53.21
25 - 99 $51.00
100 + Call Us
Add to Cart

Description

The L-com MPMM24OM1BP-3 is a MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Multimode 62.5/125 OM1 fiber. The L-com MPMM24OM1BP-3 is a 24 fiber MPO cable with Type B (Key up, Key Up) polarity and an OFNP Plenum-rated jacket. The L-com MPMM24OM1BP-3 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Male (w/pins)
  • Multimode 62.5/125 OM1 Fiber
  • 24 Fiber
  • Type B Polarity (Key up, Key Up)
  • OFNP Plenum-rated Jacket
Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov