TC-240-NMH-X Type N male coaxial connector has an interface type of Type N male LMR-240 and PE-C240 and a 50 Ohm impedance. Pasternack's Type N male connector uses crimp/solder as an attachment method. Our male Type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack Type N male coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. The Pasternack Type N coaxial connector has a brass body with tri-metal plating. Our TC-240-NMH-X Type N connector uses gold contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The Pasternack TC-240-NMH-X Type N connector operates at a temperature range of -65 to 165 deg C.
This Pasternack male Type N connector will ship the same business day as purchased. Our Type N male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave