N Male Right Angle to BNC Female Bulkhead Cable Assembly using RG58 Coax, 4 FT

Item # LCCA30702-FT4
Availability
56
Price Table
Quantity Price
1 - 24 $47.19
25 - 49 $44.83
50 - 99 $42.47
100 + Call Us
Add to Cart

Description

N Male Right Angle to BNC Female Bulkhead Cable Assembly using RG58 Coax, 4 FT

L-com N male right angle to BNC female bulkhead cable assembly using RG58 coax, 4 FT is available for same day shipping from our facility. This high quality N cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30702-FT4 N cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with right angle N connection on one end and BNC bulkhead connection on the other. This right angle N to BNC cable from L-com has a male to female gender combination. Our N male to BNC female coaxial assembly part number LCCA30702-FT4 can also be known as right angle N plug to BNC jack cable assembly when using alternate gender names.

N plug to BNC jack cable assembly LCCA30702-FT4 is manufactured with a flexible coax. These flexible N to BNC cable assemblies use RG58 coax and are single shielded. L-com single shielded N male right angle to BNC female bulkhead cable assembly using RG58 coax, 4 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these N to BNC M/F cables is 1 GHz. Technical performance specifications on these 1 GHz N right angle male to BNC female bulkhead cables are located on the LCCA30702-FT4 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a BNC female bulkhead to right angle N male cable assembly because it can be used in the opposite direction.

N male right angle to BNC female bulkhead cable assembly using RG58 coax, 4 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle N to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our N male right angle to BNC female bulkhead cable assembly using RG58 coax, 4 FT.


Features
  • 50 Ohm RF (Radio Frequency) Transmission
  • RG58 stranded center conductor enhances flexibility
  • Same day shipping available
  • Right angle body style accommodates tight fit applications
  • Bulkhead design is ideal for panel mount applications
  • Heat shrink strain relief for a highly durable RF cable assembly
Application
  • RFID systems up to 1 GHz
  • General Purpose Test and Measurements
  • Wireless Infrastructure
  • GPS Timing and telematics