N Male to TNC Male Right Angle Cable Assembly using LC085TBJ Coax, 1.5 FT

Item # LCCA30643-FT1.5
Availability
Call Us
Price Table
Quantity Price
1 - 24 $88.99
25 - 49 $84.54
50 - 99 $80.09
100 + Call Us
Add to Cart
Item under engineering review. Contact us at (800) 341-5266 for information about availability or help to find a substitute.

Description

N Male to TNC Male Right Angle Cable Assembly using LC085TBJ Coax, 1.5 FT

L-com N male to TNC male right angle cable assembly using LC085TBJ coax, 1.5 FT is available for same day shipping from our facility. This high quality N cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30643-FT1.5 N cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with N connection on one end and right angle TNC connection on the other. This N to right angle TNC cable from L-com has a male to male gender combination. Our N male to TNC male coaxial assembly part number LCCA30643-FT1.5 can also be known as N plug to right angle TNC plug cable assembly when using alternate gender names.

N plug to TNC plug cable assembly LCCA30643-FT1.5 is manufactured with a formable coax. These formable N to TNC cable assemblies use LC085TBJ coax and are single shielded. L-com single shielded N male to TNC male right angle cable assembly using LC085TBJ coax, 1.5 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these N to TNC M/M cables is 6 GHz. Technical performance specifications on these 6 GHz N male to TNC right angle male cables are located on the LCCA30643-FT1.5 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a right angle TNC male to N male cable assembly because it can be used in the opposite direction.

N male to TNC male right angle cable assembly using LC085TBJ coax, 1.5 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our N to right angle TNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our N male to TNC male right angle cable assembly using LC085TBJ coax, 1.5 FT.


Features
  • Max Frequency 6 GHz
  • Shielding Effectivity > 100dB
  • PTFE Dielectric with 69.5% VoP
  • Hand Formable
  • Tin Filled Copper Composite Braid Outer Conductor
  • FEP Jacket
Application
  • General Purpose
  • Laboratory Use
  • System Interconnect


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov