N6-20P - C19 Power Cord, 20A, 250V, 10 FT

Item # N620P-C19-20-10F
Availability
126
Price Table
Quantity Price
1 - 24 $18.99
25 - 49 $18.23
50 - 99 $17.66
100 + Call Us
Add to Cart

Description

L-Com’s N6-20P - C19 Power Cord N620P-C19-20-10F is in stock and ready to ship on the same day of order. The 12AWG 10FT black power cord is designed to save space in crowded racks and enclosures. These 10 ft power cords are designed to eliminate space wasting cable slack and cable loops.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N6-20P - C19 Power Cord. The 10 ft power cable carries 20 amps of current along with the heavy 12-gauge wire. This black power cord is a N6-20P - C19 Power Cord with 20A, 250V and 10ft. length.

Contact L-Com’s expert technical support for assistance with the power cord and or any power cords. Download our N620P-C19-20-10F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your N6-20P - C19 power cord will be exact to spec.

The power cord N620P-C19-20-10F from L-Com comes in multiple lengths that provide design flexibility. The 10ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your N6-20P - C19 Power Cord N620P-C19-20-10F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.

Features
  • 20 Amp 250 Volt
  • Black PVC 105°C Jacket
  • 12 AWG Conductors
  • N6-20P to C19
  • Use with high power devices that require heavier guage wires
Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov