NEMA 5-20P to C13, Power Cord, 14 AWG, 15 A, 125V, 25 FT

Item # N520P-C13-15-25F
Availability
52
Price Table
Quantity Price
1 - 24 $33.59
25 - 49 $31.91
50 - 99 $30.23
100 + Call Us
Add to Cart

Description

L-Com's N520P-C13-15-25F large gauge power cord is designed for powering devices that have higher power requirements which are commonly found in data centers and larger server applications. This power cable is a NEMA 5-20P to C13 cable among the vast line of power cords from L-Com. This 125-volt extension cord’s connectors come in black color with C13 connectors.

The N520P-C13-15-25F power cable features 25 FT feet of cordage that is used to connect powered equipment such as PCs, servers, routers, and switches. These rugged power cords NEMA 5-20P to C13 connectors are common in large server rooms and datacenters where high-output devices such as PDUs (power distribution devices) are located. The 25 FT feet N520P-C13-15-25F is rated for 15 amps and 125 volts.

This NEMA 5-20P to C13 cord makes it easy to connect your devices to a power source. This N520P-C13-15-25F power cable is built with black PVC jacket. L-Com have the largest in-stock selection of multi-length power cords, and the N520P-C13-15-25F is available for same-day shipment for domestic and international orders.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N520P-C13-15-25F power cable. Contact L-Com's expert technical support for assistance with the 15 A 125 V power cord and/or any power cords. Our knowledgeable sales team simplifies the purchasing process and ensures that your N520P-C13-15-25F power cable will be exact to spec.


Features
  • 15 Amp 125 Volt
  • Black PVC 105°C Jacket
  • 14 AWG Conductors
  • N5-20P to C13
  • Use with high power devices that require heavier guage wires
Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov