DescriptionL-Com's N520P-C19-20-15F large gauge power cord is designed for powering devices that have higher power requirements which are commonly found in data centers and larger server applications. This power cable is a NEMA 5-20P to C19 cable among the vast line of power cords from L-Com. This 125-volt extension cord’s connectors come in black color with C19 connectors. The N520P-C19-20-15F power cable features 15 FT feet of cordage that is used to connect powered equipment such as PCs, servers, routers, and switches. These rugged power cords NEMA 5-20P to C19 connectors are common in large server rooms and datacenters where high-output devices such as PDUs (power distribution devices) are located. The 15 FT feet N520P-C19-20-15F is rated for 20 amps and 125 volts. This NEMA 5-20P to C19 cord makes it easy to connect your devices to a power source. This N520P-C19-20-15F power cable is built with black PVC jacket. L-Com have the largest in-stock selection of multi-length power cords, and the N520P-C19-20-15F is available for same-day shipment for domestic and international orders. Our L-Com power cord specialists are ready and available to answer any questions you may have on the N520P-C19-20-15F power cable. Contact L-Com's expert technical support for assistance with the 20 A 125 V power cord and/or any power cords. Our knowledgeable sales team simplifies the purchasing process and ensures that your N520P-C19-20-15F power cable will be exact to spec. Features
Application
![]() AccessoriesSimilar Products |