NEMA 6-20P to NEMA 6-20R, Power Cord, 10 AWG, 20 A, 250V, 25 FT

Item # N620P-C13-15-25F
Availability
95
Price Table
Quantity Price
1 - 24 $31.39
25 - 49 $30.13
50 - 99 $29.19
100 + Call Us
Add to Cart

Description

L-Com's N620P-N620R-20-15F extension cord is designed for anyone needing to extend their power lines for high voltage equipment. This power cable is a NEMA 6-20P to NEMA 6-20R cable among the vast line of power cords from L-Com. By utilizing this N620P-N620R-20-15F power cord, you can lengthen power connections on equipment in large data centers and server rooms or anywhere that higher voltage power cords are needed. This 250-volt extension cord’s connectors come in black color with NEMA 6-20R connectors.

The N620P-N620R-20-15F power cable features 25 FT feet of cordage that is used to connect powered equipment such as PCs, servers, routers, and switches. These rugged power cords NEMA 6-20P to NEMA 6-20R connectors are common in large server rooms and datacenters where high-output devices such as PDUs (power distribution devices) are located. The 25 FT feet N620P-N620R-20-15F is rated for 20 amps and 250 volts.

This NEMA 6-20P to NEMA 6-20R cord makes it easy to connect your devices to a power source. This N620P-N620R-20-15F power cable is built with PVC jackets that are water resistant. L-Com have the largest in-stock selection of multi-length power cords, and the N620P-N620R-20-15F is available for same-day shipment for domestic and international orders.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N620P-N620R-20-15F power cable. Contact L-Com's expert technical support for assistance with the 20 A 250 V power cord and/or any power cords. Our knowledgeable sales team simplifies the purchasing process and ensures that your N620P-N620R-20-15F power cable will be exact to spec.


Features
  • 20 Amp 250 Volt
  • Black PVC 105°C Jacket
  • 10 AWG Conductors
  • N6-20P to C13
  • Use with high power devices that require heavier guage wires
Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov