DescriptionL-Com's N620P-N620R-20-25F extension cord is designed for anyone needing to extend their power lines for high voltage equipment. This power cable is a NEMA 5-20P to NEMA 5-20R cable among the vast line of power cords from L-Com. By utilizing this N620P-N620R-20-25F power cord, you can lengthen power connections on equipment in large data centers and server rooms or anywhere that higher voltage power cords are needed. This 125-volt extension cord’s connectors come in black color with NEMA 5-20R connectors. The N620P-N620R-20-25F power cable features 25 FT feet of cordage that is used to connect powered equipment such as PCs, servers, routers, and switches. These rugged power cords NEMA 5-20P to NEMA 5-20R connectors are common in large server rooms and datacenters where high-output devices such as PDUs (power distribution devices) are located. The 25 FT feet N620P-N620R-20-25F is rated for 20 amps and 125 volts. This NEMA 5-20P to NEMA 5-20R cord makes it easy to connect your devices to a power source. This N620P-N620R-20-25F power cable is built with PVC jackets that are water resistant. L-Com have the largest in-stock selection of multi-length power cords, and the N620P-N620R-20-25F is available for same-day shipment for domestic and international orders. Our L-Com power cord specialists are ready and available to answer any questions you may have on the N620P-N620R-20-25F power cable. Contact L-Com's expert technical support for assistance with the 20 A 125 V power cord and/or any power cords. Our knowledgeable sales team simplifies the purchasing process and ensures that your N620P-N620R-20-25F power cable will be exact to spec. Features
Application
![]() AccessoriesSimilar Products |