10x8x5 Inch UL® Listed Weatherproof Industrial NEMA 4X Enclosure Only with Corner Screws

Item # NBC100805
Availability
6
Price Table
Quantity Price
1 - 9 $169.99
10 - 24 $163.19
25 - 99 $156.39
100 + Call Us
Add to Cart

Description

The NBC series is a UL/CSA® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features four stainless steel captive screws that secure the cover to the base by means of four threaded brass inserts contained in the base that provide a weather-proof seal protecting the contents inside. The light grey color of the NBC series is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

The NBC series is ideal for custom applications, which may require special modifications to the enclosure. Contact L-com with your custom requirements and let us provide it for you. Integral mounting stand-offs inside the enclosure can be used for mounting plates. Blank and custom mounting plates are available from L-Com.


Features
  • Can withstand continuous temperatures -58°F to 302°F (-50°C to 150°C), momentary exposure up to 392°F (200°C).
  • Stainless steel cover screws
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed lid and integral mounting flange
  • NEMA 4X / IP66-11 rated
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov