10x8x5 Inch UL® Listed Weatherproof NEMA 4X Enclosure with Blank Aluminum Mounting Plate

Item # NB100805-KIT
Availability
9
Price Table
Quantity Price
1 - 9 $203.99
10 - 24 $199.91
25 - 99 $195.83
100 + Call Us
Add to Cart

Description

The NB100805 is a UL® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface. The fully gasketed lid features a stainless steel continuous hinge and a stainless steel quick release latch with padlock hasp. The light grey color of the NB100805 is cleaner, cooler and more aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

The NB100805 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates.

The NB100805-KIT includes a Blank Aluminum Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Fully gasketed raised lid & integral mounting flange
  • Includes blank aluminum mounting plate
  • UL® Listed Molded fiberglass reinforced polyester enclosure
  • NEMA Type 4X / IP65 rated
  • Stainless steel quick release latch with padlock hasps
Application
  • Corrosive environments
  • Hydraulic or pneumatic control installations
  • Remote Wireless LAN WiFi equipment installations
  • Protection of equipment from theft or damage
  • Rapid Deployment of Indoor and outdoor installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov