To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12x10x5 Inch 120 VAC Weatherproof Enclosure with 85° Turn-on Cooling Fan

Item # NB121005-10F-1
Availability
26
Price Table
Quantity Price
1 - 9 $393.99
10 - 24 $386.11
25 - 99 $378.23
100 + Call Us
Add to Cart

Description

The NB121005-10F-1 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the enclosure is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Ideal for Hot Environments

The NB121005-10F-1 model includes a thermostat-controlled 7.5W (Max) fan. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fan turns on when the internal temperature rises to 85° F (29° C) ±5° and turns off at 67° F (19° C) ±10°. The cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment.

For additional information and complete specifications, click on the Data Sheet link in the Downloads sections.


Features
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • Thermostat controlled cooling system
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlet
  • Fully gasketed vented lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3X / IP24 rated
Application
  • Rapid Deployment installations
  • Remote Wireless LAN WiFi equipment installations
  • Security and surveillance equipment installations
  • Hot and corrosive environments
  • Indoor and outdoor installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov