To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12x10x5" UL® Listed Weatherproof Windowed NEMA 4X Enclosure with Blank Aluminum Mounting Plate

L-com's HyperLink brand non-powered Windowed NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches.


Features
  • Includes blank aluminum mounting plate
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed raised lid & integral mounting flange
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure with Lexan Window
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Remote wireless LAN Wi-Fi equipment installations
  • Indoor and outdoor installations
  • Industrial control equipment installations

SKU NBW121005-KIT
QTY available Call us
Quantity Price
1 - 9 $257.99
10 - 24 $247.67
25 - 99 $237.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $257.99

Key Specifications

Key Specifications