To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12x10x7" UL® Listed Weatherproof NEMA 4X Enclosure Only

The box is a rugged UL Listed weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The molded in mounting lip (top and bottom) allow it to be wall mounted as well as on a flat surface. Mounting Brackets are available as an option. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in neutral beige color.


Features
  • Fully gasketed raised lid & integral mounting flange
  • Stainless steel quick release latches with padlock hasps
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • One bag of MPS screws shipped loose inside each enclosure
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Remote wireless LAN Wi-Fi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage

SKU NB121007
QTY available 92
Quantity Price
1 - 9 $173.99
10 - 24 $170.51
25 - 99 $167.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $173.99

Key Specifications

Key Specifications