14x12x6 Inch Weatherproof NEMA Steel Enclosure

Item # NBS141206
Availability
3
Price Table
Quantity Price
1 - 9 $146.30
10 - 24 $140.45
25 - 99 $134.60
100 + Call Us
Add to Cart

Description

The NBS141206 is designed to provide protection, indoors and outdoors, against dust, dirt, oil, and water for items such as: pneumatic or hydraulic instruments, transformers, and junction wiring. These enclosures are for use in areas such as shop floor, process controls, agriculture operations, food and beverage operations where they are subject to frequent high pressure hosing, dirt, grime and generally wet conditions.

The NBS141206 enclosure is made from 14ga. hot rolled steel. All seams are continuously welded and each enclosure comes with four 10-32 weld nuts. Grounding studs are provided on the inside of the box and door, and wall mounting back brackets are welded on the top and bottom outside. The enclosure door is sealed with a one piece neoprene gasket and is secured to the enclosure with a continuous stainless steel piano hinge on one side and stainless steel door clamping hardware on three sides. All enclosures are phosphatized and finished inside and out with ANSI/ASA 61 grey polyester powder coating.

This enclosure includes a steel plate and mounting hardware (plate not mounted).

The NBS141206 is built to the requirements of NEMA/EEMAC type 12 specifications for use with industrial control equipment in ordinary locations, type 13 for an oil and dust tight enclosure, and type 4,4X as a water tight corrosion resistant enclosure. The NBS141206 is available with CSA and UL 508 certifications as an option.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Hot Rolled Steel coated with Polyester Powder Coating
  • Includes steel plate and mounting hardware (plate not mounted)
  • Fully gasketed lid & Integral mounting flanges
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel clamping latches secures the lid at 6 locations
Application
  • Protection of equipment from theft or damage
  • Corrosive environments
  • Industrial and production floor applications
  • Rapid Deployment applications
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov