To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x12x7" UL® Listed Black Weatherproof Industrial NEMA Enclosure

The NBB series is a UL/CSA® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. Optional pole mounting kits are also available from L-com.

The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance.

The NBB141207 is ideal for custom applications, which may require special modifications to the enclosure. Contact L-com with your custom requirements and let us provide them for you. Integral mounting stand-offs inside the enclosure can be used for mounting plates. Blank and custom mounting plates are available from L-Com.

For additional information and complete specification, click on the Downloads tab.


Features
  • Excellent temperature range
  • Includes 10-32 screws for use with mounting plates
  • Stainless steel quick release latches with padlock hasps
  • UL/CSA/NEMA/IP rated
  • Rugged Black FRP Material with gasketed lid and integral mounting flange
Application
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Wireless network and telecommunications equipment installations
  • Industrial control equipment installations
  • Security and surveillance equipment installations

SKU NBB141207
QTY available 63
Quantity Price
1 - 9 $235.99
10 - 24 $231.27
25 - 99 $226.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $235.99

Key Specifications

Key Specifications