To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

18x16x8 Inch UL Listed Weatherproof Enclosure

Item # NB181608
Availability
16
07/15/2024 * Up to 66
08/19/2024 * Up to 116
Call Us * Over 116
*Estimated Availability
Price Table
Quantity Price
1 - 9 $289.99
10 - 24 $278.39
25 - 99 $266.79
100 + Call Us
Add to Cart

Description

Start with the Box...

The NB181608 enclosure is a rugged, larger sized (18" x 16" x 8") weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray.

The NB181608 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates.

Now with UL®Listing Mark...

The NB181608 now comes with the UL® Listing Mark in every enclosure. Ideal for all constructions sites and epuipment encosure applications.

Features
  • NEMA Type 4, 4X / IP66 rated
  • One bag of MPS screws shipped loose inside each enclosure
  • UL® Listed Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Fully gasketed raised lid & integral mounting flange
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Remote Wireless LAN WiFi equipment installations
  • Corrosive environments
  • Rapid Deployment Installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov