To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18x16x8 Inch Weatherproof NEMA 4X Windowed Enclosure-DIN Mounting Rails

L-com's HyperLink brand DIN rail windowed enclosures offer mounting rails inside the enclosure where DIN rails can be mounted. These NEMA enclosures can be used with DIN rail products such as industrial Ethernet switches, Industrial serial converts, power supplies, and more!

Features
  • Installed Mounting Rails for use with DIN3 Rails
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure with Lexan Window
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed raised lid & integral mounting flange
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Remote Wireless LAN WiFi equipment installations

SKU NBW181608-000DR
QTY available 6
Quantity Price
1 - 4 $565.00
5 - 9 $542.40
10 - 24 $519.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $565.00

Key Specifications

Key Specifications