To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Blank Non-Metallic Starboard Mounting Plate for 0606xx Series Enclosures

L-com's NEMA enclosure accessories include this new Non-Metallic, Starboard Mounting Plate for 0606xx Series NEMA enclosures. The installer can drill or use self-tapping screws for any arrangement of the equipment attached to the mounting plate. The plate is RF transparent, allowing 360° of coverage for any antennas that may be internally mounted. Plate Dimensions: 5.0 x 5.0 inch (127 x 127 mm).

Features
  • Blank to permit custom drilling and mounting
  • RF Transparent Mounting Plate permits 360° view for internal antennas
  • Blank Non-Metallic Starboard mounting plate for the 0606xx series enclosures
  • Mounts easily with four screws (provided)
Application
  • Industrial Ethernet
  • SCADA
  • Remote site installations
  • WLAN

SKU HGX-NPLATE31
QTY available 46
Quantity Price
1 - 24 $19.39
25 - 49 $18.61
50 - 99 $18.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.39

Key Specifications

Key Specifications