To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Blank Non-Metallic, Starboard Mounting Plate for 1412xx Series Enclosures

L-com's NEMA enclosure accessories include this new Non-Metallic, Starboard Mounting Plate for 1412xx Series NEMA Enclosures. The installer can drill for any arrangement of the equipment attached to the mounting plate. The plate is RF transparent, allowing 360° of coverage for any antennas that may be internally mounted. Plate Dimensions: 12.75 x 10.85 inch (324 x 275 mm)


Features
  • Blank Non-Metallic Starboard mounting plate for 1412xx series enclosures
  • Mounts easily with four screws (provided)
  • Blank to permit custom drilling and mounting
  • RF Transparent Mounting Plate permits 360° view for internal antennas
Application
  • Industrial Ethernet
  • SCADA
  • Remote site installations
  • WLAN

SKU HGX-NPLATE08
QTY available 156
Quantity Price
1 - 24 $38.39
25 - 49 $36.47
50 - 99 $34.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.39

Key Specifications

Key Specifications