Blank Non-Metallic Starboard Mounting Plate for 1614xx Series Enclosures

Item # HGX-NPLATE27
Availability
17
Price Table
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us
Add to Cart

Description

L-com's NEMA enclosure accessories include this new Non-Metallic, Starboard Mounting Plate for 1614xx series NEMA enclosures. The installer can drill or use self-tapping screws for any arrangement of the equipment attached to the mounting plate. The plate is RF transparent, allowing 360° of coverage for any antennas that may be internally mounted. The plate dimensions are 13.0 x 15.0 inches.

Features
  • Blank Non-Metallic Starboard mounting plate for the 1614xx series enclosures
  • Mounts easily with four screws (provided)
  • Blank to permit custom drilling and mounting
  • RF Transparent Mounting Plate permits 360° view for internal antennas
Application
  • Remote site installations
  • WLAN
  • Industrial Ethernet
  • SCADA


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov