To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Blank Non-Metallic, Starboard Mounting Plate for 2416xx Series Enclosures

L-com's NEMA enclosure accessories include this new Non-Metallic, Starboard Mounting Plate for 2416xx Series NEMA Enclosures. The installer can drill or use self-tapping screws for any arrangement of the equipment attached to the mounting plate. The plate is RF transparent, allowing 360° of coverage for any antennas that may be internally mounted. The plate dimensions are 21.65 X 13.78 inches.


Features
  • Mounts easily with four screws (provided)
  • Blank Non-Metallic Starboard mounting plate for the 2416xx series enclosures
  • Blank to permit custom drilling and mounting
  • RF Transparent Mounting Plate permits 360° view for internal antennas
Application
  • SCADA
  • WLAN
  • Industrial Ethernet
  • Remote site installations

SKU HGX-NPLATE15
QTY available 154
Quantity Price
1 - 9 $143.99
10 - 24 $138.23
25 - 99 $132.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $143.99

Key Specifications

Key Specifications