To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Blank Non-Metallic, Starboard Mounting Plate for NBE141006/1210xx Series Enclosures

L-com's NEMA enclosure accessories include this new Non-Metallic, Starboard Mounting Plate for 1210xx Series NEMA and the NBE141006 Enclosures. The installer can drill or use self-tapping screws for any arrangement of the equipment attached to the mounting plate. The plate is RF transparent, allowing 360° of coverage for any antennas that may be internally mounted. The plate dimensions are 12..0 X 9.13 inches.


Features
  • Mounts easily with four screws (provided)
  • Blank Non-Metallic Starboard mounting plate for the 1210xx & NBE141006 series enclosures
  • Blank to permit custom drilling and mounting
  • RF Transparent Mounting Plate permits 360° view for internal antennas
Application
  • SCADA
  • WLAN
  • Industrial Ethernet
  • Remote site installations

SKU HGX-NPLATE21
QTY available 64
Quantity Price
1 - 24 $33.59
25 - 49 $31.91
50 - 99 $30.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $33.59

Key Specifications

Key Specifications