Electrical Cabinet SMALL CELL Outdoor 120 Vac 60A Main 5x 10A Branches UL 67 Service Entrance MOV

Item # LC-MM08-5512
Availability
5
Price Table
Quantity Price
1 - 4 $462.49
5 - 9 $453.24
10 - 24 $443.99
25 + Call Us
Add to Cart

Description

Electrical cabinet LC-MM08-5512 from L-Com is a UL 67 Listed Service Entrance Rated AC power distribution box that accepts a 120 Vac single-phase electrical service into a main breaker, and distributes power to individual loads via DIN-Rail type circuit breakers. This electrical cabinet is equipped with a state-of-the-art metal oxide varistor (MOV) surge protector that provides lightning protection for downstream equipment to support long-term system reliability. L-Com electrical cabinets are available in stock with same day shipping. Model LC-MM08-5512 has a 60 A main breaker and is equipped with 5x 10 A branch breakers. UL File E505927

Features
  • Configurable DIN-Rail Branch Breakers
  • Integral Surge Protection
  • NEMA 3R Weatherization, Pole or Wall Mount
  • Main Breaker
  • UL67 Listed, Service Entrance Rated
Application
  • DAS Systems
  • Electrical Sub-Panels
  • Load Expansion
  • Small Cell/5G Sites
  • Electrical Main Panels