To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 
Sort by
Items per page
The result that matches your selection is 5 items, currently showing page 1
L-com's HyperLink brand non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches.

Enclosure sizes are available in a number of sizes from 12" x 10" x 5" to 24" x 16" x 9" and larger (special order). The most popular sizes are the 14" x 12" x 7" and 18" x 16" x 8" and they include a large number of options for venting, heating, cooling and mounting plates.
Sort by
Items per page