Nema L6-20P to C15 Power Cord, 15A, 250V - 10ft

Item # PPA00016-10FT
Availability
174
Price Table
Quantity Price
1 - 24 $21.79
25 - 49 $20.70
50 - 99 $19.61
100 + Call Us
Add to Cart

Description

L-com's sizable line of power cords now includes 10 foot Nema L6-20P to C15 locking power cables. The PPA00016 features 10 feet of cordage with twist locking Nema L6 connectors that ensure that power to important equipment is never cut or accidentally disconnected. L-com's PPA00016 in 10 foot length also has a C15 connector which mates to a C14 receptacle. These rugged Nema L6 and C15 connectors are common in large server rooms and data centers where high-output devices such as PDUs (power distribution devices) are located. The PPA00016-10ft locking L5-20P to C15 from L-com features 14 gauge conductors and SJT jacketing. The PPA00016 in 10 foot length is rated for 15 amps and 250 volts.

Features
  • Locking power cable
  • NEMA L6-20P provides rock solid locking connection
  • Ensure important equipment never loses power
  • 15 Amps, 250 Volts
Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov