Nema L6-20P to C19 Power Cord, 20A, 250V - 10ft

Item # PPA00019-10FT
Availability
Call Us
Price Table
Quantity Price
1 - 24 $21.59
25 - 49 $20.73
50 - 99 $20.08
100 + Call Us
Add to Cart

Description

L-com's vast line of power cords now includes 10 foot Nema L6-20P to C19 locking power cables. The PPA00019 features 10 feet of cordage with twist locking Nema L6 connectors that ensure that power to important equipment is never cut or accidentally disconnected. L-com's PPA00019 in 10 foot length also has a C19 connector which mates to a C20 receptacle. These rugged Nema L6 and C19 connectors are common in large server rooms and data centers where high-output devices such as PDUs (power distribution devices) are located. The PPA00019-10ft locking L6-20P to C19 from L-com features 12 gauge conductors and SJT jacketing. The PPA00019 power cord is rated for 20 amps and 250 volts.

Features
  • Locking power cable
  • NEMA L6-20P provides rock solid locking connection
  • Ensure important equipment never loses power
  • 20 Amps, 250 Volts
Application
  • Data Centers
  • Power supply
  • PC/Server
  • Industrial power


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov