To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Nylon Braided Cable, DisplayPort to HDMI 2.0 Male to Male with Ferrites, Supports 4K Resolution, 3 Meter

Item # DPHDMI-MM-F-3M
Availability
50
Price Table
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Add to Cart

Description

The L-com DPHDMI-MM-F-3M ruggedized and highly durable conversion cable is the ideal solution for DisplayPort to HDMI 2.0 video applications. Our DisplayPort to HDMI 2.0 cable delivers quality video and audio with 4K resolution to connected display. The male to male conversion cable has ferrites on each end, which helps to suppress EMI.

Our audio video cable is available in a 3 Meter length and comes with gold plated contacts for superior conductivity and error-free data transmission. This DPHDMI-MM-F-3M cable has an outer nylon braid, which gives additional flexibility and protection. The nylon braided cable is used to provide a one-piece digital audio and video solution for your application.

Our male to male cable is capable of handling resolutions of 4K screen resolution at 30Hz. This conversion cable allows user to transmit audio and video to displays and computers, which support DisplayPort to HDMI 2.0 conversion. This DPHDMI-MM-F-3M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The L-com has the largest in-stock selection of DisplayPort to HDMI 2.0 cable with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the DPHDMI-MM-F-3M cable for your requirements.


Features
  • DisplayPort to HDMI conversion cable
  • Supports up to 4K @ 30 Hertz
  • Ferrite Beads to suppress EMI
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths
Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer Electronics


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov