Nylon Braided Cable, HDMI 2.0 Male to Male with Ferrites, Supports 4K Resolution, 0.5 Meter

Item # HDMI-MM-F-05M
Availability
90
Price Table
Quantity Price
1 - 24 $16.99
25 - 49 $16.14
50 - 99 $15.29
100 + Call Us
Add to Cart

Description

The L-com HDMI-MM-F-05M cable is the ideal solution for connection of an HDMI 2.0 source to an HDMI 2.0 display. Our male to male cable delivers quality video and audio with 4K resolution to connected display. The HDMI 2.0 cable has ferrites on each end, which helps to suppress EMI.

Our audio video cable is available in a 0.5 Meter length and supports 18 Gbps data transfer rate. This HDMI 2.0 has an outer nylon braid, which gives additional flexibility and protection. This HDMI-MM-F-05M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The nylon braided cable comes with gold plated contacts for superior conductivity and error-free data transmission. This HDMI-MM-F-05M cable meets HDMI 2.0 specifications. Our male to male cable is capable of handling resolutions of 4K screen resolution at 60Hz.

The L-com has the largest in-stock selection of HDMI 2.0 male to male cable with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI-MM-F-05M cable for your requirements.


Features
  • Connect an HDMI source to an HDMI Display
  • Supports up to 4K @ 60 Hertz
  • Ferrite Beads to suppress EMI
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths
Application
  • Digital Signage
  • Multimedia
  • Professional A/V installations
  • Industrial or building automation
  • Consumer


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov