Nylon Braided Cable, HDMI to DVI 2.0 Male to Male with Ferrites, Supports 1080P Resolution, 2 Meter

Item # HDMIDVI-MM-F-2M
Availability
17
Price Table
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Add to Cart

Description

The L-com HDMIDVI-MM-F-2M ruggedized and highly durable conversion cable is the ideal solution for HDMI to DVI 2.0 video applications. Our HDMI to DVI 2.0 cable delivers quality video and audio with 1080P resolution to connected display. The male to male conversion cable has ferrites on each end, which helps to suppress EMI.

Our audio video cable is available in a 2 meter length and comes with gold plated contacts for superior conductivity and error-free data transmission. This HDMIDVI-MM-F-2M cable has an outer nylon braid, which gives additional flexibility and protection. The nylon braided cable is used to provide a one-piece digital audio and video solution for your application.

Our male to male cable is capable of handling resolutions of 1080P screen resolution at 60Hz. This conversion cable allows user to transmit audio and video to displays and computers, which support HDMI to DVI 2.0 conversion. This HDMIDVI-MM-F-2M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The L-com has the largest in-stock selection of HDMI to DVI 2.0 cable with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMIDVI-MM-F-2M cable for your requirements.


Features
  • HDMI to DVI-D conversion cable
  • Supports up to 1080P @ 60 Hertz
  • Ferrite Beads to suppress EMI
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths
Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov