Outdoor rated MM (Aqua, 10G) ODVA to Duplex LCUPC, OSP Jacket 2M Cable Assembly

Item # FOA6ODD8-002M
Availability
5
Price Table
Quantity Price
1 - 24 $62.99
25 - 49 $59.84
50 - 99 $56.69
100 + Call Us
Add to Cart

Description

The L-com FOA6ODD8-002M is a fiber optic cable assembly. The FOA6ODD8-002M has ODVA to Duplex LC/UPC connectors for Multimode fiber. It features 5.0 mm LSZH MM OM3 50/125um optical cable type with cable length 2 m. The L-com FOA6ODD8-002M is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • IP67 Outdoor Rated
  • ODVA Compatible
  • LC Breakout: 350mm length, 3mm steel micro armor
  • OSP operating temperature -40C to 70C
  • 5mm LSZH (UV) Jacket
Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov